Show or Hide

Backflow Prevention

SD-3

Dual Check Valves with Atmospheric Port & Strainer for Carbonated Beverage Machines

Lead Free* Models Available

Size(s):

1/4 and 3/8 in. (8 and 10mm)

Description:

Series SD-3 Dual Check Valves with Atmospheric Port & Strainer for Carbonated Beverage Machines prevent the reverse flow of polluted water, such as carbon dioxide gas and carbonated water, from entering into the potable water supply due to backpressure backflow. It consists of stainless steel body construction with internal rubber components and is designed for continuous or intermittent pressure applications. Series SD-3 has an atmospheric port that provides visual indication of failure of the second check and a wye pattern strainer. Series SD-3 is available in a variety of models and is ideal for use on post-mix carbonated beverage equipment and dispensing equipment for tea and coffee. Maximum Working Pressure: 150psi (10 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?