Show or Hide

Backflow Prevention

909RPDA

Reduced Pressure Detector Assemblies, Cast Iron

Size(s):

2 1/2 to 10 in. (65 to 250mm)

Description:

Series 909RPDA Reduced Pressure Detector Assemblies prevent the reverse flow of fire protection system substances from being pumped or siphoned into the potable water supply. The 909RPDA incorporates a meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses. It consists of an epoxy-coated cast iron body with stainless steel trim, bronze gate valves, a pressure-differential relief valve, shutoff valves, and bronze ball-type test cocks. Series 909RPDA provides maximum flow at low pressure drop utilizing the "air-in/water-out" design principle for protection during emergency combined backsiphonage and backpressure conditions. Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?