Enlarge

919

Reduced Pressure Zone Assemblies, Bronze

Size(s):

1/4 to 2 in. (5 to 50mm)

Description:

Series 919 Reduced Pressure Zone Assemblies prevent the reverse flow of contaminated water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of a bronze body construction, two poppet style check valves and replaceable check seats, with an intermediate relief valve. Series 919's compact modular design facilitates easy maintenance and assembly access. It is ideal for protection at health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements.

Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading available Repair Kits...
Loading warranty informaion...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Learn About

USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.

Featured Item

Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here