Media & Ion Exchange Resin
Products (31)

Alamo Brand® Cation Resin
Sizes: 1 cu.ft., 52 lbs. per bag; 42 bags per pallet
View Details

Purolite® A-400
Sizes: 1 cu.ft., 43 lbs. per bag; 25 bags per pallet
View Details

Purolite® A-850
Sizes: 1 cu.ft., 43 lbs. per bag; 25 bags per pallet
View Details

Purolite® Tannex
Sizes: 1 cu.ft., 50 lbs. per bag; 40 bags per pallet
View Details

Sybron™ C-249
Sizes: 1 cu.ft., 50 lbs. per bag; 40 bags per pallet
View Details

Filter Sand 0.45-0.55 mm
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Filter Sand 0.6-0.8 mm
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Filter Sand 0.8-1.2 mm
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Gravel #20 1/8 in. x 1/16 in.
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Gravel 1/4 in. x 1/8 in.
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Gravel 1/2 in. x 1/4 in.
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Anthracite #1.5
Sizes: 1 cu.ft., 52 lbs. per bag; 50 bags per pallet
View Details

Anthracite #2
Sizes: 2 cu.ft., 52 lbs. per bag; 50 bags per pallet
View Details

Garnet #012
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Garnet #036
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Garnet #030/40
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Garnet #050
Sizes: 1/2 cu.ft., 50 lbs. per bag; 56 bags per pallet
View Details

Micro Z™ Filter Media
Sizes: 1 cu.ft., 55lbs. Per bag, 40 bags per pallet
View Details

Micro Z™ Filter Media 40 cu.ft. Super Sac
Sizes: 40 cu.ft., 2,200 lbs. per bag
View Details

Birm®
Sizes: 1 cu.ft., 44lbs. per bag, 40 bags per pallet
View Details

Flomag
Sizes: 1/2 cu.ft., 50 lbs. per bag; 60 bags per pallet
View Details

Calcite
Sizes: 1/2 cu.ft., 50 lbs. per bag; 60 bags per pallet
View Details

Filox™ High Performance Media for Iron, Hydrogen Sulfide and Manganese Removal
Sizes: 1/2 cu.ft., 57 lbs. per bag; 37 bags per pallet
View Details

Manganese Greensand
Sizes: 1 cu.ft., 87lbs. per bag, 25 bags per pallet
View Details
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.