Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- Dielectric Unions >
- Dielectric Unions
By Category
There were no sub categories found
Available Products (15)

LF3001A
Lead Free* Dielectric Unions - FIP Thread to Solder Connections
Sizes: 1/2 to 2 in. (15 to 50mm)
Lead Free* Models Available

3002
Dielectric Unions - FIP Thread to Reduced Solder Connections
Sizes: 1/2 x 3/8 in. to 1 x 3/4 in. (15 x10mm to 25 x20mm)

LF3002
Lead Free* Dielectric Unions - FIP Thread to Reduced Solder Connections
Sizes: 1/2 x 3/8 in. to 1 x 3/4 in. (15 x10mm to 25 x20mm)
Lead Free* Models Available

3003
Dielectric Unions - FIP Thread to Female Brass Pipe Thread Connections
Sizes: 1/2 to 2 in. (15 to 50mm)

LF3003
Lead Free* Dielectric Unions - FIP Thread to Female Brass Pipe Thread Connections
Sizes: 1/2 to 2 in. (15 to 50mm)
Lead Free* Models Available

3004
Dielectric Unions - FIP Thread to FIP Thread (Galvanized) Connections
Sizes: 1/2 to 2 in. (15 to 50mm)

LF3004
Lead Free* Dielectric Unions - FIP Thread to FIP Thread (Galvanized) Connections
Sizes: 1/2 to 2 in. (15 to 50mm)
Lead Free* Models Available

LF3005A
Lead Free* Dielectric Unions - MIP Thread to Solder Connections
Sizes: 1/2 to 3/4 in. (15 to 20mm)
Lead Free* Models Available

3006
Dielectric Unions - FIP Thread to FIP Thread (Black) Connections
Sizes: 1/2 to 2 in. (15 to 50mm)

3007
Dielectric Unions - MIP Thread to Female Solder Connections
Sizes: 1/2 x 3/8 in. to 3/4 x 1/2 in. (15 x10mm to 20 x15mm)

LF3007
Lead Free* Dielectric Unions - MIP Thread to Female Solder Connections
Sizes: 1/2 x 3/8 in. to 3/4 x 1/2 in. (15 x10mm to 20 x15mm)
Lead Free* Models Available

3008
Dielectric Unions - Female Brass Pipe Thread to Female Solder Connections
Sizes: 1/2, 3/4, and 1 in. (15, 20, and 25mm)

LF3008
Lead Free* Dielectric Unions - Female Brass Pipe Thread to Female Solder Connections
Sizes: 1/2, 3/4, and 1 in. (15, 20, and 25mm)
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.