Water Safety & Flow Control
By Category
There were no sub categories found
Available Products (9)

Ring-Tite, Resilient Wedge Class 125 Gate Valves
Sizes: 2 to 6 in. (50 to 250mm)
View Details

NRS Flanged Gate Valves
Sizes: 2 to 12 in. (50 to 300mm)
View Details

NRS Flanged Gate Valves
Sizes: 2 to 12 in. (50 to 300mm)
View Details

OS&Y Flanged Gate Valves
Sizes: 2 1/2 to 12 in. (64 to 300mm)
View Details

Bronze Gate Valves, Non-Rising Stem
Sizes: 1/4 to 4 in. (8 to 100mm)
View Details

Lead Free* Brass Gate Valves, Non-Rising Stem
Sizes: 1/2 to 4 in. (15 to 100mm)
Lead Free* Models Available
View Details

Brass Gate Valves, Non-Rising Stem
Sizes: 1/2 to 4 in. (15 to 100mm)
View Details

Brass Cross-Handle Gate Valves
Sizes: 1/2 to 3 in. (15 to 80mm)
View Details

Bronze Gate Valves with Compression End Connections
Sizes: 1/2 to 3/4 in. (15 to 19mm)
View Details
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.