Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- OneFlow® Anti-Scale Systems
By Category
Available Products (18)

OF1019-20H
OneFlow® Anti-Scale System for Hot Water up to 20 gpm (76 lpm)
Sizes: 1 in. (25mm)
Lead Free* Models Available

OF1054-20
OneFlow® Anti-Scale System for up to 20 gpm (75.7 lpm)
Sizes: 3/4, 1 or 1 1/4 in. (20, 25 or 32mm)
Lead Free* Models Available

OF110-1
OneFlow® Anti-Scale System for up to 1 gpm (4 lpm) - Single Cartridge
Sizes: 1/2 in. (15mm)
Lead Free* Models Available

OF120-2
OneFlow® Anti-Scale System for up to 2 gpm (8 lpm) - Single Cartridge
Sizes: 1/2 in. (15mm)
Lead Free* Models Available

OF1252-30
OneFlow® Anti-Scale System for up to 30 gpm (113.6 lpm)
Sizes: 3/4, 1 or 1 1/4 in. (20, 25 or 32mm)
Lead Free* Models Available

OF140-4
OneFlow® Anti-Scale System for up to 4 gpm (15 lpm) - Single Cartridge
Sizes: 3/4 in. (20mm)
Lead Free* Models Available

OF1465-50
OneFlow® Anti-Scale System for up to 50 gpm (189.3 lpm); Manifold configurations up to 250 gpm (946.4 lpm)
Sizes: 2 in. (50mm)
Lead Free* Models Available

OF1465-75H
OneFlow® Anti-Scale System for Hot Water up to 75 gpm (285 lpm)
Sizes: 2 in. (50mm)
Lead Free* Models Available

OF1665-75
OneFlow® Anti-Scale System for up to 75 gpm (283.9 lpm); Manifold configurations up to 450 gpm (1703.4 lpm)
Sizes: 2 in. (50mm)
Lead Free* Models Available

OF210-1
OneFlow® Anti-Scale System for up to 1 gpm (4 lpm) - Dual Cartridge
Sizes: 1/2 in. (15mm)
Lead Free* Models Available

OF220-2
OneFlow® Anti-Scale System for up to 2 gpm (8 lpm) - Dual Cartridge
Sizes: 1/2 in. (15mm)
Lead Free* Models Available

OF240-4
OneFlow® Anti-Scale System for up to 4 gpm (15 lpm) - Dual Cartridge
Sizes: 3/4 in. (20mm)
Lead Free* Models Available

OF744-10
OneFlow® Anti-Scale System for up to 10 gpm (37.8 lpm)
Sizes: 3/4, 1 or 1 1/4 in. (20, 25 or 32mm)
Lead Free* Models Available

OF817-12H
OneFlow® Anti-Scale System for Hot Water up to 12 gpm (45.6 lpm)
Sizes: 1 in. (25mm)
Lead Free* Models Available

OF817-8H
OneFlow® Anti-Scale System for Hot Water up to 8 gpm (30.4 lpm)
Sizes: 1 in. (25mm)
Lead Free* Models Available

OF844-12
OneFlow® Anti-Scale System for up to 12 gpm (45.4 lpm)
Sizes: 3/4, 1 or 1 1/4 in. (20, 25 or 32mm)
Lead Free* Models Available

OF948-16
OneFlow® Anti-Scale System for up to 16 gpm (60.6 lpm)
Sizes: 3/4, 1 or 1 1/4 in. (20, 25 or 32mm)
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.