- Home >
- Water Safety & Flow Control >
- Relief Valves >
- Temperature and Pressure Relief Valves
Temperature and Pressure Relief Valves
By Category
There were no sub categories found
- 1
Products (13)

LF100XL
Lead Free* Temperature and Pressure Relief Valves
Sizes: 3/4 in. (20mm)
Lead Free* Models Available

LF1L, LF1XL
Lead Free* Temperature and Pressure Relief Valves
Sizes: 1/2 in. (15mm)
Lead Free* Models Available

LF40L, LF40XL
Lead Free* Automatic Reseating Temperature and Pressure Relief Valves
Sizes: 3/4, 1 in.. (20, 25mm)
Lead Free* Models Available

LL40XL, LLL40XL
Extended Shank Automatic Reseating Temperature and Pressure Relief Valves
Sizes: 3/4, 1 in. (20, 25mm)

LFLL40XL, LFLLL40XL
Lead Free* Extended Shank Automatic Re-seating Temperature and Pressure Relief Valves
Sizes: 3/4, 1 in. (20, 25mm)
Lead Free* Models Available

N240X, N241X
Automatic Reseating Temperature and Pressure Relief Valves
Sizes: 1, 1 1/4 in. (25, 32mm)

SL100XL, L100XL, LL100XL and LLL100XL
Extended Shank Temperature and Pressure Relief Valves
Sizes: 3/4 in. (20mm)

LFSL100XL, LFL100XL, LFLL100XL and LFLLL100XL
Lead Free* Extended Shank Temperature and Pressure Relief Valves
Sizes: 3/4 in. (20mm)
Lead Free* Models Available
- 1
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.