Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- Water Heater Installation Products
By Category
Available Products (35)

CWH-S
Flexible Braided Stainless Steel Water Supply Connectors for Water Heaters
Sizes: 5/8 to 7/8 in. (16 x 22mm)

LFCWH-S
Lead Free* Flexible Braided Stainless Steel Water Supply Connectors for Water Heaters
Sizes: 5/8 to 7/8 in. (16 x 22mm)
Lead Free* Models Available

DETA
ASME Potable Water Expansion Tanks
Sizes: 3/4 to 1 1/12 in. (20 to 38mm)
Lead Free* Models Available

FS-26
Free-Standing Water Heater Restraint Systems for Water Heaters up to 65 Gallons
Sizes: 26 in. square

FS-36
Free-Standing Water Heater Restraint Systems for Water Heaters up to 120 Gallons
Sizes: 36 in. square

Governor 80
Ball Cock and Thermal Expansion Relief Valve
Sizes: 10, 11-1/2, and 12-1/2 in. (250, 292, or 318mm)

LFN36
Lead Free* Water Service Vacuum Relief Valves
Sizes: 1/2, 3/4 in. (15, 20mm)
Lead Free* Models Available

R-24BL
Outside Water Heater Enclosures for 20 to 50 Gallon Water Heaters
Sizes: 24 in. square x 72 1/2 in. tall

R-26
Outside Water Heater Enclosures for 20 to 65 Gallon Water Heaters
Sizes: 26 in. wide x 24 in. deep x 72 1/2 in. tall

R-30BL
Outside Water Heater Enclosures for 50 to 80 Gallon Water Heaters
Sizes: 30 in. square x 72 1/2 in. tall

WM-26
Wall-Mount Water Heater Restraint Systems for Water Heaters up to 65 Gallons
Sizes: 26 in. square

WM-30
Wall-Mount Water Heater Restraint Systems for Water Heaters up to 120 Gallons
Sizes: 30 in. square

WPE-24
Outside Water Heater Enclosure w/o Venting or Louvers for 20 to 60 Gallon Water Heaters
Sizes: 24 in. cabinet
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.