Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- Ball Valves
By Category
Available Products (45)

LFB6000, LFB6001
Lead Free* 2-Piece, Standard Port, Brass Ball Valves
Sizes: 1/4 to 4 in. (8 to 100mm)
Lead Free* Models Available

B6000-04-SS
2-Piece, Standard Port, Bronze Ball Valves with Stainless Steel Ball & Stem
Sizes: 1/4 to 4 in. (8 to 100mm)

B6000-SS
2-Piece, Standard Port, Bronze Ball Valves with Stainless Steel Ball & Stem
Sizes: 1/4 to 4 in. (8 to 100mm)

B6002
2-Piece, Standard Port, Bronze Ball Valves with Male NPT Threads at One End
Sizes: 1/4 to 1 in. (8 to 25mm)

B6004
2-Piece, Standard Port, Bronze Ball Valves with Male Serrated Connection at One End
Sizes: 1/2 to 1 in. (15 to 25mm)

B6010, B6011, B6013
2-Piece, Standard Port, Bronze Ball Valves with Union Connections
Sizes: 1/2 to 2 in. (15 to 50mm)

LFB6011
2-Piece, Standard Port, Lead Free* Brass Ball Valves with Union Connections
Sizes: 1/2 to 2 in. (15 to 50mm)
Lead Free* Models Available

LFB6080, LFB6081
Lead Free* 2-Piece, Full Port, Brass Ball Valves
Sizes: 1/2 to 2 in. (15 to 50mm)
Lead Free* Models Available

B6400
2-Piece, Standard Port, Bronze Ball Valves with Actuator Mounting Pads
Sizes: 1/4 to 4 in. (8 to 100mm)

B6400-SE
2-Piece, Standard Port, Bronze Ball Valves with Safety Exhaust
Sizes: 1/4 to 2 in. (8 to 50mm)

FBV-3-Press
2-Piece, Full Port, Brass Ball Valves with Integral Press Fitting Ends
Sizes: 1/2 to 4 in. (15 to 100mm)

FBV-3-Press XLC
2-Piece, Full Port, Brass Ball Valves with Integral Press Fitting End XLC Connection
Sizes: 2 1/2 to 4in. (65mm to 100 mm)

LFFBV-3C, LFFBVS-3C
Lead Free* 2-Piece, Full Port, Brass Ball Valves
Sizes: 1/4 to 4 in. (8 to 100mm)
Lead Free* Models Available

FBV-3C-CC, FBVS-3C-CC
2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End
Sizes: 1/2 and 3/4 in. (15mm and 20mm)

FBV-3C-QC
2-Piece, Full Port, Brass Ball Valves with Quick-Connect Technology
Sizes: 1/2 to 1 in. (15 to 25mm)

LFFBV-3C-QC
2-Piece, Full Port, Lead Free* Brass Ball Valves with Quick-Connect Technology
Sizes: 1/2 to 1 in. (15 to 25mm)
Lead Free* Models Available

FBV-3C-SS, FBVS-3C-SS
2-Piece, Full Port, Brass Ball Valves with Stainless Steel Ball & Stem
Sizes: 1/2 to 2 in. (15 to 50mm)

LFFBV-PEX
2-Piece, Full Port, Lead Free* Brass Ball Valves with PEX Ends
Sizes: 1/2 to 1 in. (15 to 25mm)
Lead Free* Models Available

FBV-PEX-DE
2-Piece, Full Port, Brass Ball Valves with PEX Ends and Dog-Ears
Sizes: 1/2 to 1 in. (15 to 25mm)

G4000-FDA
2-Piece, Full Port, Cast Iron, FDA Approved Flanged Ball Valves
Sizes: 2 to 10 in. (50 to 250mm)

G4000M1-GO
2-Piece, Full Port, Cast Iron Flanged Ball Valves with Manual Gear Operator
Sizes: 2 to 6 in. (50 to 150mm)

IT6300, IS6301
2-Piece, Full Port, Brass Ball Valves with Side Drain Port
Sizes: 1/2 to 1 in. (15 to 25mm)

WBVC
2-Piece, Standard Port, Brass Ball Valves with Compression Connections
Sizes: 1/2 to 1 in. (15 to 25mm)
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.