Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- Butterfly Valves
Available Products (5)

BF-03
Full Lug Style Butterfly Valves - Import
Sizes: 2 to 24 in. (50 to 600mm)
Lead Free* Models Available

BF-04
Wafer Style Butterfly Valves - Import
Sizes: 2 to 12 in. (50 to 300mm)
Lead Free* Models Available

DBF-03
Full Lug Style Butterfly Valves - Domestic
Sizes: 2 to 12 in. (50 to 305mm)
Lead Free* Models Available

DBF-04
Wafer Style Butterfly Valves - Domestic
Sizes: 2 to 12 in. (50 to 300mm)
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.