Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- Float Valves & Components
By Category
Available Products (14)

375, 500, 750, 1000, 1250, 1500 and 2000
Heavy Duty Mechanical Float Valves
Sizes: 3/8 to 2 in. (10 to 50mm)

C1/4TF-1
Heavy Duty Cooler Valve, 1/4 in. Copper Tube Compression Inlet Connection
Sizes: 12 x 3/4 in. (300 x 20mm)

C1/4TFAEA
Heavy Duty Cooler Valve, 1/4 in. Copper Tube Compression Inlet Connection
Sizes: 11 x 3/4 in. (280 x 20mm)

C3/8TF
Heavy Duty Cooler Valve, 3/8 in. Copper Tube Compression Inlet Connection
Sizes: 12 x 3/4 in. (300 x 20mm)

M1/4TFSS
Tube Fitting Mini Cooler Valve, Alloy 304 Stainless Steel Seat
Sizes: 11 x 1 in. (280 x 25mm)

ST375, ST500, ST750, ST1000, ST1250, ST1500 and ST2000
Standard Duty Mechanical Float Valves
Sizes: 3/8 to 2 in. (10 to 50mm)

STD-CA
Heavy Duty Cooler Valve, 3/8 in. MIP OD x 1/8 in. FIP ID Pipe Connection
Sizes: 8 x 3/4 in. (203 x 20mm)
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.