Hose Connection Gauges, 0 to 300psi Scale
Sizes: 2 1/2 in. Dial
View Details

Bottom-Entry Pressure Gauges
Sizes: 2, 2 1/2, 3, 4 in. (50, 64, 80, 100mm) Dial
View Details

Center Back-Entry Pressure Gauges
Sizes: 1 1/2, 2, 2 1/2, 3 in. (38, 50, 64, 80mm) Dial
View Details

Top-Entry Pressure Gauges
Sizes: 2, 2 1/2, 3 in. (50, 64, 80mm) Dial
View Details

Combination Pressure and Temperature Gauges, Bottom-Entry
Sizes: 2 1/2, 3 in. (65, 80mm) Dial
View Details

Combination Pressure and Temperature Gauges, Center Back-Entry
Sizes: 2 1/2, 3 in. (65, 80mm) Dial
View Details

Thermowells for Series TB and TBC
Sizes: 1/2 in. (15mm)
View Details

Hose Connection Gauges, 0 to 200psi Scale
Sizes: 2 1/2 in. Dial
View Details

Air Test Assembly Gauges
Sizes: 2 in. (50mm) Dial
View Details

Air Test Assembly Gauges with Shutoff Valve
Sizes: 4 in. (100mm) Dial
View Details

Air Test Assembly Gauges with Shutoff Valve
Sizes: 2 1/2 in. (65mm) Dial
View Details

Liquid-Fill, Adjustable Angle Thermometers
Sizes: 9 in. (229mm) Scale
View Details

Center Back-Entry Bimetal Thermometers
Sizes: 1 1/2, 2 1/2, 3, 4 in. (38, 65, 80, 100mm) Dial
View Details

Chimney-Mount, Center, Back-Entry Bimetal Thermometers
Sizes: 2 1/2 in. (64mm) Dial
View Details

Pipe-Mount Bimetal Thermometers
Sizes: 2 1/2 in. (64mm) Dial
View Details

Bottom-Entry Bimetal Thermometers
Sizes: 3 in. (80mm) Dial
View Details

Liquid-Fill Angle Thermometers
Sizes: 5 in. (127mm) Scale
View Details

Temperature and Pressure Test Plugs
Sizes: 1/4 and 1/2 in. (8 and 15mm)
View Details