Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- Strainers
By Category
Available Products (25)

LF777SI, LFS777SI
Lead Free* Brass, Wye-Pattern Strainers with Tapped Retainer Cap
Sizes: 3/8 to 3 in. (10 to 80mm)
Lead Free* Models Available

77F-CSI
Steel, Flanged, Wye-Pattern Strainers
Sizes: 1/2 to 6 in. (15 to 150mm)
Lead Free* Models Available

77F-CSSI
Stainless Steel, Flanged, Wye-Pattern Strainers
Sizes: 1/2 to 12 in. (15 to 305mm)
Lead Free* Models Available

77F-DI-125
Cast Iron, Class 125 Flanged End, Wye-Pattern Strainers
Sizes: 2 to 12 in. (50 to 300mm)
Lead Free* Models Available

77F-DI-250
Ductile Iron, Class 250 Flanged End, Wye-Pattern Strainers
Sizes: 2 to 12 in. (50 to 305mm)
Lead Free* Models Available

77F-DI-FDA-125
Cast Iron, Class 125 Flanged End, Wye-Pattern Strainers with FDA Epoxy Coating
Sizes: 2 to 12 in. (50 to 300mm)
Lead Free* Models Available

77F-SS, 77G-SS
Stainless Steel, Flanged and Grooved, Wye-Pattern Strainers
Sizes: 2 1/2 to 12 in. (65 to 305mm)
Lead Free* Models Available

87SI
Stainless Steel, Wye-Pattern Strainers
Sizes: 1/2 to 3 in. (15 to 80mm)
Lead Free* Models Available

97FB-CI
Cast Iron, Simplex, Basket Strainers
Sizes: 2 to 12 in. (50 to 305mm)
Lead Free* Models Available

97FB-CSSI
316 Stainless Steel, Flanged, Basket Strainers
Sizes: 2 to 12 in. (50 to 305mm)
Lead Free* Models Available

97FD-CI
Cast Iron, Duplex, Basket Strainers
Sizes: 5 to 14 in. (125 to 350mm)
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.