Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- Tempering Valves
By Category
Available Products (17)

LF1170, LFL1170
Lead Free* Hot Water Temperature Control Valves
Sizes: 1/2 to 1 in. (15 to 20mm)
Lead Free* Models Available

70A, L70A
Hot Water Extender Tempering Valves for Residential Installations
Sizes: 1/2 to 3/4 in. (15 to 20mm)

LFMMV
Lead Free* Thermostatic Mixing Valves
Sizes: 1/2 to 1 in. (15 to 25mm)
Lead Free* Models Available

LFN170
Lead Free* Master Tempering Valves for Hot Water Distribution
Sizes: 3/4 to 2 in. (15 to 20mm)
Lead Free* Models Available

N170 CSUT
Master Tempering Valves for Hot Water Distribution with Checkstops
Sizes: 3/4 to 2 in. (15 to 20mm)

LFN170 CSUT
Lead Free* Master Tempering Valves for Hot Water Distribution with Checkstops
Sizes: 3/4 to 2 in. (15 to 20mm)
Lead Free* Models Available

Series 1070, P1070
LavSafe™ Thermostatic Faucets
Sizes: 3/8 in. (10mm) inlet
Lead Free* Models Available

Series G1070, GP1070
LavSafe™ Thermostatic Gooseneck Faucets
Sizes: 3/8 in. (10mm) inlet
Lead Free* Models Available

LFUSG-B
Lead Free* Under Sink Guardian Thermostatic Mixing Valves, Brass
Sizes: 3/8 in. (10mm)
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.