Backflow Prevention
By Category
There were no sub categories found
Available Products (5)

Double Check Detector Assemblies
Sizes: 2 to 3 in. (50 to 80mm)
View Details

Double Check Detector Assemblies, Cast Iron
Sizes: 3 to 10 in. (80 to 250mm)
View Details

Double Check Detector Assemblies, Stainless Steel
Sizes: 2 1/2 to 10 in. (65 to 250mm)
View Details

Double Check Detector Assemblies, Stainless Steel
Sizes: 2 1/2 to 6 in. (65 to 150mm)
View Details

Double Check Detector Assemblies, Stainless Steel
Sizes: 2 1/2 to 12 in. (65 to 300mm)
View Details
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.
Featured Item

Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow
news presents many case histories outlining the effects of backflow contamination.
To download this brochure, click here