- Home >
- Brass & Tubular >
- Low Pressure Valves >
- Needle Valves
Needle Valves
By Category
There were no sub categories found
- 1
Products (13)
No. 101-C
Tube to Male Pipe Straight Needle Valves
Sizes: 1/4 x 1/8 and 1/4 x 1/4 in. (10 x 8 and 10 x 10mm)
Lead Free* Models Available

No. 103-C
Tube to Male Pipe Angle Needle Valves
Sizes: 1/4 x 1/8 and 1/4 x 1/4 in. (10 x 8 and 10 x 10mm)
Lead Free* Models Available
No. 106-C
Tube to Tube Straight Needle Valves
Sizes: 1/4 and 3/8 in. (8 and 10mm)
Lead Free* Models Available

No. 130-P
Female Pipe to Female Pipe Straight Needle Valves
Sizes: 1/8 and 1/4 in. (8 and 10mm)
Lead Free* Models Available

No. 162-SV
Brass Fine Thread Flare to Female Pipe Space Heater Valves
Sizes: 3/8 x 1/2 in. (10 x 15mm)
No. 9101-C
Ander-Lign® Tube to Male Pipe Straight Needle Valves
Sizes: 1/4 x 1/8 and 1/4 x 1/4 in. (10 x 8 and 10 x 10mm)

No. 9101-CP
Ander-Lign® Poly Tube to Male Pipe Straight Needle Valves - with Insert
Sizes: 1/4 x 1/8 in. (10 x 8mm)
Lead Free* Models Available

No. 9103-C
Ander-Lign® Tube to Male Pipe Angle Needle Valves
Sizes: 1/4 x 1/8 and 1/4 x 1/4 in. (10 x 8 and 10 x 10mm)

No. 9103-CP
Ander-Lign® Poly Tube to Male Pipe Angle Needle Valves
Sizes: 1/4 x 1/8 in. (10 x 8mm)
Lead Free* Models Available
No. 9106-C
Ander-Lign® Tube to Tube Straight Needle Valves - with Insert
Sizes: 1/4 and 3/8 in. (8 and 10mm)

No. 9106-CP
Ander-Lign® Poly Tube to Tube Straight Needle Valves - with Insert
Sizes: 1/4 and 3/8 in. (8 and 10mm)
Lead Free* Models Available

No. 9604-CP
Ander-Lign® Poly Tube to Pipe Saddle Valve - with Insert
Sizes: 1/4 or 3/8 x 1/2, 3/4 or 1 in. (8 or 10 x 15, 20 or 25mm)
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.