Potable PEX Plumbing
- Home >
- Potable PEX Plumbing >
- Copper Manifolds
By Category
- Closed End x 1 in. Swedged End Manifolds(12)
- Closed End x 1 in. Swedged End Manifolds with Mini Ball Valves(12)
- Closed End x 3/4 in. CrimpRing™ End Manifolds(6)
- Closed End x 3/4 in. CrimpRing™ End Manifolds with Mini Ball Valves(6)
- 3/4 in. CrimpRing™ End x 3/4 in. CrimpRing™ End(6)
- 3/4 in. CrimpRing™ End x 3/4 in. CrimpRing™ End with Mini Ball Valves(6)
- Swedged Base Branch - Open End x 1 in. Swedged End(3)
- CustomCut™ Copper Manifolds 1 Trunk x 16 Branch 3 in. O.C. Fittings(3)
- CustomCut™ Copper Manifolds 1 Trunk x 16 Branch 3 in. O.C. Fittings with Mini Ball Valves(3)
Available Products (57)
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.