Potable PEX Plumbing
- Home >
- Potable PEX Plumbing >
- PEX Fittings - Brass
By Category
Available Products (32)

LFWP10B
Lead Free* CrimpRing™ Sweat Adapters - Male x Crimp
Sizes: 1/2 to 1-1/4 in. (15 to 32mm)
Lead Free* Models Available

LFWP11B
Lead Free* CrimpRing™ Sweat Adapters - Female x Crimp
Sizes: 1/2 to 1-1/4 in. (15 to 32mm)
Lead Free* Models Available

LFWP12B
Lead Free* CrimpRing™ Threaded Adapters - Crimp x Male
Sizes: 3/8 to 1-1/4 in. (10 to 32mm)
Lead Free* Models Available

LFWP15B
Lead Free* CrimpRing™ Couplings
Sizes: 3/8 to 1-1/4 in. (10 to 32mm)
Lead Free* Models Available

LFWP16B
Lead Free* CrimpRing™ Coupling Kits - PEX x PEX
Sizes: 3/8 in. x 1-1/4 in. (10 to 32mm)
Lead Free* Models Available

LFWP18B
Lead Free* Brass CrimpRing™ Tees
Sizes: 3/8 to 1-1/4 in. (10 to 32mm)
Lead Free* Models Available

LFWP19B
Lead Free* CrimpRing™ Elbows - Crimp x Crimp
Sizes: 3/8 to 1-1/4 in. (10 to 32mm)
Lead Free* Models Available

LFWP21B
Lead Free* Elbows - CrimpRing™ x Sweat
Sizes: 1/2 to 3/4 in. (15 to 20mm)
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.