Quick-Connect Solutions
- Home >
- Quick-Connect Solutions >
- Connectors
By Category
Available Products (22)

1001B
Quick-Connect Male Connectors - Polypropylene
Sizes: 1/4 to 1/2 in. (8 to 15mm) OD
Lead Free* Models Available

1010B
Quick-Connect Female Connectors - Polypropylene
Sizes: 1/4 to 3/8 in. (8 to 10mm) OD
Lead Free* Models Available

1014RB
Quick-Connect Reducing Stems - Polypropylene
Sizes: 3/8 in. (10mm) OD
Lead Free* Models Available

1015B
Quick-Connect Union Connectors - Polypropylene
Sizes: 1/4 to 1/2 in. (8 to 15mm) OD
Lead Free* Models Available

1015RB
Quick-Connect Reducing Union Connectors - Polypropylene
Sizes: 3/8 x 1/2 in. (10 x 15mm) OD
Lead Free* Models Available

1027B
Quick-Connect Male Stems - Polypropylene
Sizes: 1/4 to 1/2 in. (8 to 15mm) OD
Lead Free* Models Available

3501B
Quick-Connect Male Connectors - Polysulfone
Sizes: 3/8 to 1 in. (10 to 25mm) CTS
Lead Free* Models Available

3510B
Quick-Connect Female Connectors - Polysulfone
Sizes: 3/8 to 1 in. (10 to 25mm) CTS
Lead Free* Models Available

3511B
Quick-Connect Stackable Hose Barb Unions - Polysulfone
Sizes: 1/2 in. (15mm) CTS
Lead Free* Models Available

3513B
Quick-Connect Hose Barb Fittings - Polysulfone
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

3514B
Quick-Connect Reducing Stems - Polysulfone
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

3515B
Quick-Connect Union Connectors - Polysulfone
Sizes: 3/8 to 1 in. (10 to 25mm) CTS
Lead Free* Models Available

3515RB
Quick-Connect Reducing Union Connectors - Polysulfone
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

LF4501B
Quick-Connect Male Connectors - Lead Free* Brass
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

LF4510B
Quick-Connect Female Connectors - Lead Free* Brass
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

LF4515B
Quick-Connect Union Connectors - Lead Free* Brass
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

LF4515RB
Quick-Connect Reducing Union Connectors - Lead Free* Brass
Sizes: 3/4 to 1 in. (20 to 25mm) CTS
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.