Quick-Connect Solutions
- Home >
- Quick-Connect Solutions >
- Elbows
By Category
Available Products (21)

1017B
Quick-Connect Union Elbows - Polyproplene
Sizes: 1/4 to 1/2 in. (8 to 15mm) OD
Lead Free* Models Available

1017RB
Quick-Connect Reducing Union Elbows - Polypropylene
Sizes: 3/8 in (10mm) OD
Lead Free* Models Available

1018B
Quick-Connect Stackable Elbows - Polypropylene
Sizes: 1/4 to 1/2 in. (8 to 15mm) OD
Lead Free* Models Available

1019B
Quick-Connect Male Elbows - Polypropylene
Sizes: 1/4 to 1/2 in. (8 to 15mm) OD
Lead Free* Models Available

3512B
Quick-Connect Stackable Hose Barb Elbows - Polysulfone
Sizes: 1/2 in. (15mm) CTS
Lead Free* Models Available

3517B
Quick-Connect Union Elbows - Polysulfone
Sizes: 3/8 to 1 in. (10 to 25mm) CTS
Lead Free* Models Available

3518B
Quick-Connect Stackable Elbows - Polysulfone
Sizes: 3/8 to 1 in. (10 to 25mm) CTS
Lead Free* Models Available

3519B
Quick-Connect Male Elbows - Polysulfone
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

3520B
Quick-Connect Female Swivel Elbows - Polysulfone
Sizes: 3/8 to 1/2 in. (10 to 15mm) CTS
Lead Free* Models Available

3521B
Quick-Connect Drop Ear Elbows - Polysulfone
Sizes: 1/2 in. (15mm) CTS
Lead Free* Models Available

LF4517B
Quick-Connect Union Elbows - Lead Free* Brass
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

LF4517RB
Quick-Connect Reducing Union Elbows - Lead Free* Brass
Sizes: 3/4 to 1 in. (20 to 25mm) CTS
Lead Free* Models Available

LF4518B
Quick-Connect Stackable Elbows - Lead Free* Brass
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available

LF4521B
Quick-Connect Drop Ear Elbows - Lead Free* Brass
Sizes: 1/2 to 3/4 in. (15 to 20mm) CTS
Lead Free* Models Available

LF4522B
Quick-Connect 45° Union Elbows - Lead Free* Brass
Sizes: 1/2 to 1 in. (15 to 25mm) CTS
Lead Free* Models Available
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.