Water Safety & Flow Control

CAD Drawings

Preview and download 3D and 2D CAD files in a variety of industry formats including Revit, stp, dwg, jpeg, pdf, etc.


Download all available Watts CAD drawings in one file by clicking links below or, download specific drawings by clicking a series name from the list below.

Note: Bundled files require .zip software to open.


Below is a list of all Water Safety & Flow Control products with available CAD Drawings. Please click the series name for a list of all available drawings.

Series Size Description 3D CAD
0071/2 to 3 in. (15 to 80mm)Double Check Valve Assemblies
1170, L11701/2 to 1 in. (15 to 20mm)Hot Water Temperature Control Valves
152A1/2 to 2 in. (15 to 50mm)Iron Process Steam Pressure Regulators
15M21/2 to 1 in. (15 to 25mm)Water Hammer Arrestors
223, 223S1/2 to 2 1/2 in. (15 to 64mm)High Capacity Water Pressure Reducing Valves
25AUB-Z31/2 to 2 in. (15 to 50mm)Water Pressure Reducing Valves
70A, L70A1/2 to 3/4 in. (15 to 20mm)Hot Water Extender Tempering Valves for Residential Installations
B6000, B60011/4 to 4 in. (8 to 100mm)2-Piece, Standard Port, Bronze Ball Valves
B6080, B60811/2 to 2 in. (15 to 50mm)2-Piece, Full Port, Bronze Ball Valves
B64001/4 to 4 in. (8 to 100mm)2-Piece, Standard Port, Bronze Ball Valves with Actuator Mounting Pads
B6800, B68011/4 to 2 in. (8 to 50mm)3-Piece, Full Port, Brass Ball Valves
CSM-611/2 to 3 in. (15 to 80mm)Flow Measurement Valves
FBV1/2 to 2 in. (15 to 50mm)2-Piece, Full Port, Bronze Ball Valves
FBV-3C, FBVS-3C1/4 to 4 in. (8 to 100mm)2-Piece, Full Port, Brass Ball Valves
FBV-3C-QC1/2 to 1 in.2-Piece, Full Port, Brass Ball Valves with Quick-Connect Technology
FBV-4, FBVS-41/4 to 3 in. (8 to 80mm)2-Piece, Full Port, Brass Ball Valves
L1111/2 in. (15mm)Thermostatic Mixing Valves
LF1170, LFL11701/2 to 1 in. (15 to 20mm)Lead Free* Hot Water Temperature Control Valves
LF15M21/2 to 1 in. (15 to 25mm)Lead Free* Water Hammer Arrestors
LF223, LF223S1/2 to 2 1/2 in. (15 to 64mm)Lead Free* High Capacity Water Pressure Reducing Valves
LF25AUB-Z31/2 to 2 in. (15 to 50mm)Lead Free* Water Pressure Reducing Valves
LF70A, LFL70A1/2 to 3/4 in. (15 to 20mm)Lead Free* Hot Water Extender Tempering Valves for Residential Installations
LFB6000, LFB60011/4 to 4 in. (8 to 100mm)Lead Free* 2-Piece, Standard Port, Brass Ball Valves
LFB6080, LFB60811/2 to 2 in. (15 to 50mm)Lead Free* 2-Piece, Full Port, Brass Ball Valves
LFFBV-3C, LFFBVS-3C1/4 to 4 in. (8 to 100mm)Lead Free* 2-Piece, Full Port, Brass Ball Valves
LFFBV-3C-QC1/2 to 1 in.2-Piece, Full Port, Lead Free* Brass Ball Valves with Quick-Connect Technology
LFMMV1/2 to 1 in. (15 to 25mm)Lead Free* Thermostatic Mixing Valves
LFN1703/4 to 2 in. (15 to 20mm)Lead Free* Master Tempering Valves for Hot Water Distribution
LFN170 CSUT3/4 to 2 in. (15 to 20mm)Lead Free* Master Tempering Valves for Hot Water Distribution with Checkstops
LFN223B, LFN223BS2 1/2 to 3 in. (64 to 80mm)Lead Free* High Capacity Water Pressure Reducing Valves
LFN45B1/2 to 1 in. (15 to 25mm)Lead Free* Water Pressure Reducing Valves
LFN45B1 1/4 to 2 in. (32 to 50mm)Lead Free* Water Pressure Reducing Valves
LFN55B1/2 to 1 in. (15 to 25mm)Lead Free* Water Pressure Reducing Valves
LFN55B1 1/4 to 2 in. (32 to 50mm)Lead Free* Water Pressure Reducing Valves
LFU5B-Z31/2 to 2 in. (15 to 50mm)Lead Free* High Performance Water Pressure Reducing Valves
LFX65B1/2 to 2 in. (15 to 50mm)Lead Free* Cartridge Style Water Pressure Reducing Valves
MMV1/2 to 1 in. (15 to 25mm)Thermostatic Mixing Valves
N1703/4 to 2 in. (15 to 20mm)Master Tempering Valves for Hot Water Distribution
N170 CSUT3/4 to 2 in. (15 to 20mm)Master Tempering Valves for Hot Water Distribution with Checkstops
N223B, N223BS2 1/2 to 3 in. (64 to 80mm)High Capacity Water Pressure Reducing Valves
N223F3 in. (80mm)Flanged, High Capacity, Water Pressure Reducing Valves
N45B1 1/4 to 2 in. (32 to 50mm)Water Pressure Reducing Valves
N45B1/2 to 1 in. (15 to 25mm)Water Pressure Reducing Valves
N45B-EZ1 1/4 to 2 in. (32 to 50mm)Water Pressure Reducing Valves with Easy to Adjust Pressure SettingNot Available
N45B-EZ1/2 to 1 in. (15 to 25mm)Water Pressure Reducing Valves with Easy to Adjust Pressure SettingNot Available
N55B1 1/4 to 2 in. (32 to 50mm)Water Pressure Reducing Valves
N55B1/2 to 1 in. (15 to 25mm)Water Pressure Reducing Valves
Series 1070, P10703/8 in. (10mm) inletLavSafe™ Thermostatic Faucets
Series G1070, GP10703/8 in. (10mm) inletLavSafe™ Thermostatic Gooseneck Faucets
TP3001/2 in. (15mm)Flow-Through Trap Primers
TR4 to 10 in. (100 to 250mm)Transition Risers
U5B-Z31/2 to 2 in. (15 to 50mm)High Performance Water Pressure Reducing Valves
WBV-3, WBVS-31/8 to 4 in. (3 to 100mm)2-Piece, Standard Port, Brass Ball Valves
X65B1/2 to 2 in. (15 to 50mm)Cartridge Style Water Pressure Reducing Valves

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.