Backflow Prevention Learn Abouts - Educational resources to keep you informed

Resources

Media Center

Informative videos from Watts featuring the Watts Workshop how-to, quick-fix and product spotlight series as well as other Watts promotional and educational videos in one easy to use location.

Topics

USC Cross-Connections in Household Plumbing Systems Study

The University of Southern California Foundation for Cross-Connection Control and Hydraulic Research (USC-FCCCHR) performed a study in late 2002 and early 2003 to determine the degree of protection against backflow that is present in todays homes.

Products

GoldenEagle® Backflow Prevention Assemblies

Watts GoldenEagle® Series 719 Double Check Valve Backflow Assemblies and 919 Reduced Pressure Zone Backflow Assemblies are available in sizes 1/2-2 and have been developed to provide both trouble-free operation in all types of water conditions and ease of service.

SilverEagle® Backflow Prevention Assemblies

Watts SilverEagle® series features an entire valve body and sleeve manufactured from 300 series stainless steel and groove connections for ease of installation and pipe alignment. The SilverEagles compact design allows for small enclosures and the patented torsion spring check modules allow ease of serviceability.

Learn About

USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.

Featured Item

Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here