| Series |
Description |
| 007 | Double Check Valve Assemblies |
| 007DCDA | Double Check Detector Assemblies |
| 008PCQT | Anti-Siphon, Spill-Resistant Vacuum Breakers
|
| 009 | Reduced Pressure Zone Assemblies |
| 07S | Residential Fire Sprinkler System Dual Check Valves |
| 188A | Anti-Siphon Vacuum Breakers for Irrigation Systems |
| 288A | Hot or Cold Water Anti-Siphon Vacuum Breakers |
| 289 | Spill Resistant Atmospheric Vacuum Breakers |
| 7 | Bronze Dual Check Valves |
| 709 | Double Check Valve Assemblies, Cast Iron |
| 709DCDA | Double Check Detector Assemblies, Cast Iron |
| 719 | Double Check Valve Assemblies, Bronze |
| 757, 757N | Double Check Valve Assemblies, Stainless Steel
|
| 757DCDA, 757NDCDA | Double Check Detector Assemblies, Stainless Steel |
| 757Na | Double Check Valve Assemblies, Stainless Steel |
| 757NaDCDA | Double Check Detector Assemblies, Stainless Steel |
| 774 | Double Check Valve Assemblies, Stainless Steel |
| 774DCDA | Double Check Detector Assemblies, Stainless Steel |
| 7B | Brass Dual Check Valves |
| 7C | Dual Check Valves |
| 8 | Hose Connection Vacuum Breakers, Brass |
| 800M4FR | Freeze Resistant Pressure Vacuum Breakers |
| 800M4QT | Anti-Siphon Pressure Vacuum Breakers |
| 800MQT, 800MCQT | Compact Pressure Vacuum Breakers |
| 8A | Hose Connection Vacuum Breakers, Brass |
| 909 | Reduced Pressure Zone Assemblies, Bronze |
| 909RPDA | Reduced Pressure Detector Assemblies, Cast Iron |
| 912HP | High Pressure Hose Drop Dual Check Vacuum Breakers |
| 919 | Reduced Pressure Zone Assemblies, Bronze |
| 957, 957N, 957Z | Reduced Pressure Zone Assemblies, Stainless Steel |
| 957RPDA, 957NRPDA, 957ZRPDA | Reduced Pressure Detector Assemblies, Stainless Steel |
| 994 | Reduced Pressure Zone Assemblies, Stainless Steel |
| 994RPDA | Reduced Pressure Detector Assemblies, Stainless Steel |
| 9BD | Dual Check Vacuum Breakers for Vending Machine Water Supply Lines |
| 9D | Dual Check Valves with Intermediate Atmospheric Vent |
| Cu7 | Copper-Body Dual Check Valves |
| L7 | In-Line Testable/Serviceable Dual Check Valves |
| LF007 | Lead Free* Double Check Valve Assemblies |
| LF009 | Lead Free* Reduced Pressure Zone Assemblies |
| LF288A | Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breakers |
| LF7 | Lead Free* Bronze Dual Check Valves |
| LF709 | Lead Free* Double Check Valve Assemblies, Cast Iron |
| LF719 | Lead Free* Double Check Valve Assemblies, Bronze |
| LF800M4FR | Lead Free* Freeze Resistant Pressure Vacuum Breakers |
| LF909 | Lead Free* Reduced Pressure Zone Assemblies, Bronze |
| LF919 | Lead Free* Reduced Pressure Zone Assemblies, Bronze |
| LFN9, LFN9C | Lead Free* Dual Check Vacuum Breakers |
| N388 | Hot or Cold Water Anti-Siphon Vacuum Breakers |
| N9, N9C | Dual Check Vacuum Breakers |
| N9-CD | Field Testable Dual Check Vacuum Breaker with Atmospheric Vent |
| NF8 | Hose Connection Vacuum Breakers for Wall & Yard Hydrants, Brass |
| NLF-9 | Dual Check Vacuum Breakers for Laboratory Faucets |
| SD-2 | Dual Check Valves for Carbonated Beverage Machines |
| SD-3 | Dual Check Valves with Atmospheric Port & Strainer for Carbonated Beverage Machines |
| SS007 | Stainless Steel Double Check Valve Assemblies |
| SS009 | Stainless Steel Reduced Pressure Zone Assemblies |