Backflow Prevention

Repair Kits

288A

Hot or Cold Water Anti-Siphon Vacuum Breakers

Sizes:

Reference Material(s):

Narrow Your Results

14 Results Found

Kit TypeKit NoValve SeriesValve Size Ordering CodeLead Free* Kit Contents
Repair KitRK 288AZ1 T288A1/4"0887164Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 288AZ1 T288A3/8"0887164Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 288AZ1 T288A1/2"0887165Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 288AZ1 T288A3/4"0887166Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 289, 388ASC, N3881/4"0887170Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 289, 388ASC, N3883/8"0887170Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 289, 388ASC, N3881/2"0887171Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 388ASC, N3883/4"0887172Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 388ASC, N3881"0887172Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 388ASC, N3881-1/4"0887173Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 388ASC, N3881-1/2"0887174Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 388ASC, N3882"0887175Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 388ASC, N3882-1/2"0887176Yesdisc assembly (includes disc and disc float) and bonnet O-ring
Repair KitRK 188A/288A/388 T188A, 288A, 388ASC, N3883"0887176Yesdisc assembly (includes disc and disc float) and bonnet O-ring

Got Feedback?