Water Safety & Flow Control

Repair Kits

70A, L70A

Hot Water Extender Tempering Valves for Residential Installations

Sizes:

Reference Material(s):

Narrow Your Results

4 Results Found

Kit TypeKit NoValve SeriesValve Size Ordering CodeLead Free* Kit Contents
Repair Kit70A RK70A, 70AF1/2"0869100 O-ring, spring and thermostat
Repair Kit70A RK70A, 70AF3/4"0869100 O-ring, spring and thermostat
Repair KitL70A RKL70A, L70AF1/2"0869130 O-ring, spring and thermostat
Repair KitL70A RKL70A, L70AF3/4"0869130 O-ring, spring and thermostat

Got Feedback?