Water Safety & Flow Control
- Home >
- Water Safety & Flow Control >
- Repair Kits >
- Repair Kits For MMV
Repair Kits
MMV
Thermostatic Mixing Valves
Sizes:
Reference Material(s):
6 Results Found
Kit Type | Kit No | Valve Series | Valve Size | Ordering Code | Lead Free* | Kit Contents |
---|---|---|---|---|---|---|
Repair Kit | MMV-RK | MMV | 1/2" | 0861000 | spring, gaskets, ball thermostat, metal disc, piston, O-rings and rubber disc | |
Repair Kit | MMV-RK | MMV | 3/4" | 0861001 | spring, gaskets, ball thermostat, metal disc and piston | |
Repair Kit | MMV-RK | MMV | 1" | 0861001 | spring, gaskets, ball thermostat, metal disc and piston | |
Repair Kit | MMV-M1-RK | MMV-M1 | 1/2" | 0861008 | O-ring, thermostatic piston assembly, funnel and spring | |
Repair Kit | MMV-M1-RK | MMV-M1 | 3/4" | 0861008 | O-ring, thermostatic piston assembly, funnel and spring | |
Repair Kit | MMV-M1-RK | MMV-M1 | 1" | 0861008 | O-ring, thermostatic piston assembly, funnel and spring |