Backflow Prevention
- Home >
- Backflow Prevention >
- Repair Kits >
- Repair Kits For 188A
Repair Kits
188A
Anti-Siphon Vacuum Breakers for Irrigation Systems
Sizes:
Reference Material(s):
10 Results Found
| Kit Type | Kit No | Valve Series | Valve Size | Ordering Code | Lead Free* | Kit Contents |
|---|---|---|---|---|---|---|
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 289, 388ASC, N388 | 1/4" | 0887170 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 289, 388ASC, N388 | 3/8" | 0887170 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 289, 388ASC, N388 | 1/2" | 0887171 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 388ASC, N388 | 3/4" | 0887172 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 388ASC, N388 | 1" | 0887172 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 388ASC, N388 | 1-1/4" | 0887173 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 388ASC, N388 | 1-1/2" | 0887174 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 388ASC, N388 | 2" | 0887175 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 388ASC, N388 | 2-1/2" | 0887176 | disc assembly (includes disc and disc float) and bonnet O-ring | |
| Repair Kit | RK 188A/288A/388 T | 188A, 288A, 388ASC, N388 | 3" | 0887176 | disc assembly (includes disc and disc float) and bonnet O-ring |


