What's New - Check out our latest featured products and more!
- Home >
- New Products >
- Series FFSS Stainless Steel Corrugated Water Heater Connectors
Series FFSS
Stainless Steel Corrugated Water Heater Connectors
Our stainless steel corrugated water heater connectors are much more flexible than their copper counterparts, providing an easy, kink-free installation every time. As an added feature, they come with a built-in dielectric sleeve, eliminating the need for a separate dielectric union.
Series FFSS connectors are available in 12, 15, 18 and 24 inch lengths with standard 3/4 inch female thread connections.
Features
- Flexible stainless steel
- Available in 12, 15, 18 and 24 in lengths
- Built-in dielectric sleeve
- IAPMO and NSF listed
- CA & VT Lead Free* compliant
typical installation | +Enlarge
Pressure and Temperature
Maximum Pressure: 125psi (8.6 bar)
Maximum Temperature: 180ºF (82ºC)

Female Nut x Female Nut
| Model | Description | Dimensions (A) | ||
|---|---|---|---|---|
| in. | mm | |||
FFSS12 |
¾ in. x ¾ in. female, stainless steel |
12 |
305 |
|
FFSS15 |
¾ in. x ¾ in. female, stainless steel |
15 |
381 |
|
FFSS18 |
¾ in. x ¾ in. female, stainless steel |
18 |
457 |
|
FFSS24 |
¾ in. x ¾ in. female, stainless steel |
24 |
610 |
|
1FFSS12 |
1 in. x 1 in. female, stainless steel |
12 |
305 |
|
1FFSS15 |
1 in. x 1 in. female, stainless steel |
15 |
381 |
|
1FFSS18 |
1 in. x 1 in. female, stainless steel |
18 |
457 |
|
1FFSS24 |
1 in. x 1 in. female, stainless steel |
24 |
610 |
|

More Information
Product Brochure
Click here to Download
Series FFSS Product Brochure
Specification Sheets
Product Information
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.