Show or Hide

Water Safety & Flow Control

Dial Set Boiler Fill Valves

feature illustration

Save Time with the Dial Set Boiler Fill Valves

The BD1156 Dial Set Boiler Fill Valve with its adjustable dial allows contractors to easily select pressure from 8 to 21 psi.

The BD911 is a combination boiler fill valve and backflow preventer in one pre-assembled unit.

These valves from Watts allows a much faster fill rate than competitive devices – about 25 gallons per minute. That's more than twice as fast as comparable fill valves. As a result, contractors can spend less time filling boilers and avoid the nuisance of cleaning up when a boiler is over-pressurized

feature illustration

Product Offering

Series BD1156
Bronze Dial Set Feed Water Pressure Regulators

image of BD1156

View Details »

Series BD911
Combination Bronze Dial Set Fill Valve and Backflow Preventer

image of BD911

View Details »

Got Feedback?