New Products - Check out our latest featured products and more!

WaterPEX® Fast Packs

Watts WaterPEX Fast Packs are uniquely designed with the repair plumber and retrofit contractor in mind. Each fast pack is pre-cut to 10 ft. lengths and packaged in a convenient, easy to carry, heavy-duty 8 mil plastic sheathe. The Fast Pack is made to fit easily into the bed of a pick-up truck or service van, and does not require two people to load or unload.

Features

  • Available in 1/2" and 3/4", Red, Blue and White
  • Pre-cut to 10 ft. lengths, and wrapped in a heavy-duty plastic sheathe
  • Easy to load and unload into pick-up truck or service van
  • Requires only one person to handle
  • In Stock and Available for immediate shipment

Get Adobe Acrobat

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Featured Item

Potable PEX Plumbing Catalog
Get your copy of the latest Watts WaterPEX Potable PEX Plumbing Products catalog. Includes information on Watts full line of PEX tubing, manifolds, fittings, valves and accessories.

For more info, click here.

Learn About

CinchClamp & CrimpRing Systems
Learn about the innovative CrinchClamp and CrimpRing Fitting Systems from Watts WaterPEX that make installing PEX plumbing a snap.

For more info, click here.