What's New - Check out our latest featured products and more!

Hydro-Safe® Filtration Systems

Water Filtration Systems

The new Hydro-Safe® filtration system's 3-in-1 design is engineered to provide superior performance in a convenient package. The rugged construction combined with Ultra-Violet light, micro-filtration and activated carbon make an excellent filtration system for the home or office at an affordable price.

With 3-In-1 Technologies For Superior Performance





Water is filtered through our
0.2micron filter media, which is
pleated and efficient enough to
remove cyst sized particles.


At the same time, the water
is exposed to powdered
activated carbon--which is
part of the media--to reduce
chlorine, taste, and odors.


Finally, water is exposed to a 254
nm UV lamp, inside a stainless
steel chamber for disinfection
without chemicals.

Features

Affordable

  • Unlike other units on the market, Hydro-Safe® Water Filtration Systems are affordable for average consumers. For pricing call our distributor or dealer today!

Rugged construction

  • Hydro-Safe® filter vessels are made from rugged, glass-reinforced polypropylene so they will not chip, rust or dent.  The lid closure is safe and secure, using stainless steel swing bolts for optimum safety.  Filter vessels are rated for pressure up to 125psi.

Performance

  • 0.2 micron depth filtration, capable of trapping sediment and cyst sized particles.
  • Activated carbon to reduce taste, odors, and chlorine.
  • 254 nm ultra violet light to sterilize bacteria & virus.
  • Lamps rated for 12 months of continuous service. (30 mj/cm2 at 10 GPM service flow.)


Hydro-Safe® Components

Applications

  • Whole house filtration
  • Drinking water systems
  • Beverages
  • Food service
  • Office buildings
  • Campgrounds
  • Mobile home parks
  • Community systems
  • Yachts & ship building
  • Misters
  • And more

Get Adobe Acrobat

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Featured Item

Water Quality Products Catalog
Download your copy of the latest Watts Water Quality Products catalog. Includes information on Watts’ full line of residential & industrial filtration systems, water softeners, parts & accessories and test equipment.

To view, click here.

Learn About

Partner With Watts
Watts Partner Program will help you grow your business and increase your profits as well as giving you the training and support you need to sell the most dependable and technologically advanced systems on the market.

Click here for more details