Show or Hide

Water Safety & Flow Control

Press Connections –
New Joining Option
for Watts Valves

Now you can choose from a comprehensive line of Watts valves with press connections for use in commercial and residential applications.

  • Join valves to copper tube without soldering
  • Save on time and labor costs
  • Create a strong, reliable seal
  • Avoid the problems with fire and smoke associated with soldering
  • Easily identify missed or unpressed connections
  • Join wet connections

Watts Valves with Press Connections

Backflow Preventers

Ordering Code Description
0063238  1/2 LF007-QT (w/press)
0063239  3/4 LF007M3-QT (w/press)
0063240  1 LF007M1-QT (w/press)
0063241  1 1/4 LF007M2-QT(w/press)
0063242  1 1/2 LF007M2-QT(w/press)
0063243  2 LF007M1-QT (w/press)
0391026  1/2 LF009-QT (w/press)
0391027  3/4 LF009M3-QT (w/press)
0391028  1 LF009M2-QT (w/press)
0391029  1 1/4 LF009M2-QT(w/press)
0391030  1 1/2 LF009M2-QT(w/press)
0391031  2 LF009M2-QT (w/press )

Water Pressure Reducing Valves

Ordering Code Description
0125571 1/2 LF25AUB-Z3 (w/press)
0125572 3/4 LF25AUB-Z3 (w/press)
0125573 1 LF25AUB-Z3 (w/press)
0125574 11/4 LF25AUB-Z3 (w/press)
0125575 11/2 LF25AUB-Z3 (w/press)
0125576 2 LF25AUB-Z3 (w/press)
0125577 1/2 LFN45BM1 (w/press)
0125578 3/4 LFN45BM1 (w/press)
0125579 1 LFN45BM1 (w/press)
0125580 1 1/4 LFN45B (w/press)
0125581 1 1/2 LFN45B (w/press)
0125582 2 LFN45B (w/press)
0009807 3/4 LFN55BM1 (w/press)
0009808 1 LFN55BM1 (w/press)

Hydronic Valves

Ordering Code Description
0858566 1 ASM1 (w/press)
0858567 1 1/4 ASM1 (w/press)
0858568 1 1/4 HPX-D (w/press)
0858569 1/2 B1156F (w/press)
0858570 1/2 1156F (w/press)
0386470 3/4 9DM2 (w/press)
0386471 1/2 9D-M3 (w/press)
0386472 1/2 911T-M3 (w/press)
0386473 1/2 B911T-M3 (w/press)
0386474 1/2 BD911 (w/press)
0386475 1/2 BD1156F (w/press)

Mixing Valves

Ordering Code Description
6550788 1/2 LF1170M2-UT (w/press)
6550789 3/4 LF1170M2-UT (w/press)
6550790 1 LF1170M2-UT (w/press)
6550791 1/2 LFMMVM1-UT (w/press)
6550792 3/4 LFMMVM1-UT (w/press)
6550793 1 LFMMVM1-UT (w/press)

Got Feedback?