New Products - Check out our latest featured products and more!
- Home >
- New Products >
- Watts WaterPEX® Stud Reels Designed for Fast, Kink-Free PEX Pipe Installations
WaterPEX® Stud Reels
No Kinks. All Run. No Errors.
Watts WaterPEX® Stud Reels are uniquely designed for fast, kink-free home-run PEX pipe installations. 3⁄8" and 1⁄2" WaterPEX® pipe is neatly coiled around a heavy-duty HDPE reel designed to be mounted between two wooden or steel construction studs (on 16" centers). The pipe can be drawn off of the reel in a continuous run direct from the manifold to the fixture. No kinks, all run, no errors. The HDPE reel is recyclable, and can be easily stacked at the jobsite or in a construction trailer in a compact space. The reels themselves can be shipped via a small-package shipment carrier.
Features
- Available in 3⁄8" (500' coil) and
1⁄2" (300' coil), Red and Blue only. - Easily mounted between two wood or
metal construction studs (16" ctrs.) - Neatly packaged and compact enough
for small-package shipment carriers - Requires only one person tohandle
- In Stock and Available for immediate
shipment



More Information
Product Brochure
Click here to download Watts WaterPEX® Stud Reels Product brochure.
Specification Sheet
Click here to download Watts WaterPEX® Stud Reels Product Specification sheet.
Installation Sheet
Click here to download Watts WaterPEX® Stud Reels Product Installation sheet.