WBV-3, WBVS-3
2-Piece, Standard Port, Brass Ball Valves
Size(s):
1/8 to 4 in. (3 to 100mm)
Description:
Series WBV-3, WBVS-3 2-Piece, Standard Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It feature a bottom loaded pressure retaining stem, virgin PTFE seats & stem packing and an adjustable stem packing nut. Model WBV-3 has threaded FIP end connections and Model WBVS-3 has solder end connections. Pressure Rating: 400psi (28 bar) WOG (non-shock).