Your Country
USA Flag Image
Watts
 
Skip Navigation
 

3001A
Dielectric Unions - FIP Thread to Solder Connections
Size(s): 1/2 to 2 in. (15 to 50mm)

LF3001A
Lead Free* Dielectric Unions - FIP Thread to Solder Connections
Size(s): 1/2 to 2 in. (15 to 50mm)

Lead Free* models available.


3002
Dielectric Unions - FIP Thread to Reduced Solder Connections
Size(s): 1/2 x 3/8 in. to 1 x 3/4 in. (15 x10mm to 25 x20mm)

LF3002
Lead Free* Dielectric Unions - FIP Thread to Reduced Solder Connections
Size(s): 1/2 x 3/8 in. to 1 x 3/4 in. (15 x10mm to 25 x20mm)

Lead Free* models available.


3003
Dielectric Unions - FIP Thread to Female Brass Pipe Thread Connections
Size(s): 1/2 to 2 in. (15 to 50mm)

LF3003
Lead Free* Dielectric Unions - FIP Thread to Female Brass Pipe Thread Connections
Size(s): 1/2 to 2 in. (15 to 50mm)

Lead Free* models available.


3004
Dielectric Unions - FIP Thread to FIP Thread (Galvanized) Connections
Size(s): 1/2 to 2 in. (15 to 50mm)

LF3004
Lead Free* Dielectric Unions - FIP Thread to FIP Thread (Galvanized) Connections
Size(s): 1/2 to 2 in. (15 to 50mm)

Lead Free* models available.


3005A
Dielectric Unions - MIP Thread to Solder Connections
Size(s): 1/2 to 3/4 in. (15 to 20mm)

LF3005A
Lead Free* Dielectric Unions - MIP Thread to Solder Connections
Size(s): 1/2 to 3/4 in. (15 to 20mm)

Lead Free* models available.


3006
Dielectric Unions - FIP Thread to FIP Thread (Black) Connections
Size(s): 1/2 to 2 in. (15 to 50mm)

3007
Dielectric Unions - MIP Thread to Female Solder Connections
Size(s): 1/2 x 3/8 in. to 3/4 x 1/2 in. (15 x10mm to 20 x15mm)

LF3007
Lead Free* Dielectric Unions - MIP Thread to Female Solder Connections
Size(s): 1/2 x 3/8 in. to 3/4 x 1/2 in. (15 x10mm to 20 x15mm)

Lead Free* models available.


3008
Dielectric Unions - Female Brass Pipe Thread to Female Solder Connections
Size(s): 1/2, 3/4, and 1 in. (15, 20, and 25mm)

LF3008
Lead Free* Dielectric Unions - Female Brass Pipe Thread to Female Solder Connections
Size(s): 1/2, 3/4, and 1 in. (15, 20, and 25mm)

Lead Free* models available.

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
Danger – Scalding Lurks!
Every year, thousands of people in the United States suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.