Your Country
USA Flag Image
Watts
 
Skip Navigation
 

127SS
Bronze Process Steam Pressure Regulators
Size(s): 1/2 to 3 in. (15 to 80mm)

152A
Iron Process Steam Pressure Regulators
Size(s): 1/2 to 2 in. (15 to 50mm)

152SS
Stainless Steel Process Steam Pressure Regulators
Size(s): 1/2, 3/4, and 1 in. (15, 20, and 25mm)

252A
Bronze Process Steam Pressure Regulators
Size(s): 1/2, 3/4 in. (15, 20mm)

F127SS
Cast Iron Process Steam Pressure Regulators, Flanged Connections
Size(s): 3, 4 in. (80, 100mm)

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
Danger – Scalding Lurks!
Every year, thousands of people in the United States suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.