| |

| 127SS Bronze Process Steam Pressure Regulators Size(s): 1/2 to 3 in. (15 to 80mm)
| |
| |  | 
| 152A Iron Process Steam Pressure Regulators Size(s): 1/2 to 2 in. (15 to 50mm)
| |
| |  | 
| 252A Bronze Process Steam Pressure Regulators Size(s): 1/2, 3/4 in. (15, 20mm)
| |
| |  | 
| F127SS Cast Iron Process Steam Pressure Regulators, Flanged Connections Size(s): 3, 4 in. (80, 100mm)
| |
| |  | 
| 152SS Stainless Steel Process Steam Pressure Regulators Size(s): 1/2, 3/4, and 1 in. (15, 20, and 25mm)
| |
| |  |
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.
|
|