Your Country
USA Flag Image
Watts
 
Skip Navigation
 

315-M1
Steam Safety Relief Valves, ASME Section IV
Size(s): 3/4 x 3/4 in. (20x20mm)

415
Steam Safety Relief Valves, ASME Section IV
Size(s): 3/4 x 3/4 to 1-1/2 x 2 in. (20 x 20 to 40 x 50 mm)

Figure 31
Steam Safety Relief Valves, ASME Section I
Size(s): 1/2 x 3/4 to 6 x 8 in. (15 x 20 to 150 x 200mm)

Figure 41
Steam Safety Relief Valves, ASME Section VIII
Size(s): 1/2 x 3/4 to 6 x 8 in. (15 x 20 to 150 x 200mm)

Figure 41A
Safety Relief Valves for Air, Gas, and Vapors, ASME Section VIII
Size(s): 1/2 x 3/4 to 6 x 8 in. (15 x 20 to 150 x 200mm)

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
Danger – Scalding Lurks!
Every year, thousands of people in the United States suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2010 Watts
A Watts Water Technologies Company. All Rights Reserved.