Your Country
USA Flag Image
Watts
 
Skip Navigation
 

113-6RFP
Flood Protection Shutdown Control Valves
Size(s): 1 1/4 to 10 in (32 to 250mm)

Air Gaps
For Reduced Pressure Zone Assemblies
Size(s): Various sizes/models

Caps & Tethers
For Protection of Backflow Preventer Test Cocks
Size(s): Various sizes/models

Flanges
For Retrofitting Backflow Preventers
Size(s): Various sizes/models

Lead Free* models available.


FR 500
Thermostatic Freeze Relief Kits
Size(s): 1/8 to 3/4 in. (3 to 20mm)

PIV
Post Indicating Valves
Size(s): 2 1/2 to 8 in (65 to 200mm)

RK-EZ-STD
Valve and Meter Support Stand
Size(s): Adjustable from 10 to 38 in. (250 to 965mm)

Spools
For Retrofitting Backflow Prevention Assemblies
Size(s): Various sizes/models

Lead Free* models available.


Test Cocks
To Facilitate Backflow Assembly Testing
Size(s): Various sizes/models

Vent Elbows
For Use with Vertical RPZ Installations
Size(s): Various sizes/models

Lead Free* models available.


WVS
Valve Setters
Size(s): 3 to 10 in. (80 to 250mm)

Lead Free* models available.

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.
Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.