Your Country
USA Flag Image
Watts
 
Skip Navigation
 

07S
Residential Fire Sprinkler System Dual Check Valves
Size(s): 1 to 1 1/4 in. (25 to 32mm)

7
Bronze Dual Check Valves
Size(s): 1/2 to 1 1/4 in. (15 to 32mm)

LF7
Lead Free* Bronze Dual Check Valves
Size(s): 1/2 to 1 1/4 in. (15 to 32mm)

Lead Free* models available.


7B
Brass Dual Check Valves
Size(s): 3/4 in. (20mm)

7C
Dual Check Valves
Size(s): 3/8 in. (10mm)

Cu7
Copper-Body Dual Check Valves
Size(s): 1/2 to 1 in. (15 to 25mm)

LFCu7
Lead Free* Copper-Body Dual Check Valves
Size(s): 1/2 to 1 in. (15 to 25mm)

Lead Free* models available.


H7, H7C
Dual Check Valves with Hose Connection
Size(s): 3/4 in. (20mm)

LFH7C
Lead Free* Dual Check Valves with Hose Connection
Size(s): 3/4 in. (20mm)

Lead Free* models available.


L7
In-Line Testable/Serviceable Dual Check Valves
Size(s): 3/4 and 1 in. (20 and 25mm)

9BD
Dual Check Vacuum Breakers for Vending Machine Water Supply Lines
Size(s): 1/4 and 3/8 in. (6 and 10mm)

Lead Free* models available.


9D
Dual Check Valves with Intermediate Atmospheric Vent
Size(s): 1/2 and 3/4 in. (15 and 20mm)

NLF-9
Dual Check Vacuum Breakers for Laboratory Faucets
Size(s): 3/8 and 3/4 in. (10 and 20mm)

N9, N9C
Dual Check Vacuum Breakers
Size(s): 1/4 to 3/8 in. (8 to 10mm)

LFN9, LFN9C
Lead Free* Dual Check Vacuum Breakers
Size(s): 1/4 to 3/8 in. (8 to 10mm)

Lead Free* models available.


N9-CD
Field Testable Dual Check Vacuum Breaker with Atmospheric Vent
Size(s): 3/4 in. (20mm)

SD-2
Dual Check Valves for Carbonated Beverage Machines
Size(s): 1/4 and 3/8 in. (8 and 10mm)

Lead Free* models available.


SD-3
Dual Check Valves with Atmospheric Port & Strainer for Carbonated Beverage Machines
Size(s): 1/4 and 3/8 in. (8 and 10mm)

Lead Free* models available.


912HP
High Pressure Hose Drop Dual Check Vacuum Breakers
Size(s): 3/4 and 1 in. (20 and 25mm)

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.
Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.