Your Country
USA Flag Image
Watts
 
Skip Navigation
 

009
Reduced Pressure Zone Assemblies
Size(s): 1/4 to 3 in. (8 to 80mm)

LF009
Lead Free* Reduced Pressure Zone Assemblies
Size(s): 1/4 to 3 in. (8 to 80mm)

Lead Free* models available.


SS009
Stainless Steel Reduced Pressure Zone Assemblies
Size(s): 1/4 to 1 in. (8 to 25mm)

Lead Free* models available.


U009
Reduced Pressure Zone Assemblies with Swivel Union Connections
Size(s): 1/2 to 2 in. (15 to 50mm)

909
Reduced Pressure Zone Assemblies, Bronze
Size(s): 3/4 to 2 in. (20 to 50mm)

LF909
Lead Free* Reduced Pressure Zone Assemblies, Bronze
Size(s): 3/4 to 2 in. (20 to 50mm)

Lead Free* models available.


909
Reduced Pressure Zone Assemblies, Cast Iron
Size(s): 2 1/2 to 10 in. (65, 250mm)

919
Reduced Pressure Zone Assemblies, Bronze
Size(s): 1/4 to 2 in. (5 to 50mm)

LF919
Lead Free* Reduced Pressure Zone Assemblies, Bronze
Size(s): 3/4 to 2 in. (20 to 50mm)

Lead Free* models available.


957, 957N, 957Z
Reduced Pressure Zone Assemblies, Stainless Steel
Size(s): 2 1/2 to 10 in. (65 to 250mm)

Lead Free* models available.


994
Reduced Pressure Zone Assemblies, Stainless Steel
Size(s): 2 1/2 to 10 in. (65 to 250mm)

Lead Free* models available.


994BLT
Portable Hydrant Meter Backflow Preventers
Size(s): 2 1/2 in. FNPT x 3 in. MNPT

Lead Free* models available.


994HMB
Portable Hydrant Meter Backflow Preventers with Meter
Size(s): 2 1/2 to 7NST x 3 in.

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.
Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.