Your Country
USA Flag Image
Watts
 
Skip Navigation
 

565 221
22 Gauge - 1-1/2 in. x 8 in. - Rough Brass

567 171B
17 Gauge - 1-1/2 in. x 6 in. - Rough Brass with Brass Nuts

567 221
22 Gauge - 1-1/2 in. x 6 in. - Rough Brass

568 222
22 Gauge - 1-1/2 in. x 9-1/2 in. - Chrome Plated

569 221
22 Gauge - 1-1/2 in. x 18 in. - Rough Brass

570 202
20 Gauge - 1-1/2 in. x 7 in. - Chrome Plated

570 222
22 Gauge - 1-1/2 in. x 7 in. - Chrome Plated

571 171B
17 Gauge - 1-1/2 in. x 11-1/2 in. - Rough Brass with Brass Nuts

571 172B
17 Gauge - 1-1/2 in. x 11-1/2 in. - Chrome Plated with Brass Nuts

571 201
20 Gauge -1-1/2 in. x 11-1/2 in. - Rough Brass

571 202
20 Gauge -1-1/2 in. x 11-1/2 in. - Chrome Plated

571 221
22 Gauge - 1-1/2 in. x 11-1/2 - Rough Brass
571 222
22 Gauge - 1-1/2 in. x 11-1/2 in. - Chrome Plated

572 201
20 Gauge -1-1/2 in. x 15 in. - Rough Brass
572 221
22 Gauge - 1-1/2 in. x 15 in. - Rough Brass

572 222
22 Gauge - 1-1/2 in. x 15 in. - Chrome Plated
573 221
22 Gauge - 1-1/2 in. x 20 in. - Rough Brass

573 222
22 Gauge - 1-1/2 in. x 20 in. - Chrome Plated

574 171B
17 Gauge - 1-1/2 in. x 24 in. - Rough Brass with Brass Nuts
574 172B
17 Gauge - 1-1/2 in. x 24 in. - Chrome Plated with Brass Nuts

574 201
20 Gauge -1-1/2 in. x 24 in. - Rough Brass

574 221
22 Gauge - 1-1/2 in. x 24 in. - Rough Brass

574 221A
22 Gauge - 1-1/2 in. x 24 in. SLIP X QHU - Rough Brass

574 222
22 Gauge - 1-1/2 in. x 24 in. - Chrome Plated
575 221
22 Gauge - 1-1/2 in. x 29 in. - Rough Brass
576 221
22 Gauge - 1-1/2 in. x 36 in. - Rough Brass

580 202
20 Gauge - 1-1/2 in. x 7 in. Quick Hookup Type - Chrome Plated

580 222
22 Gauge - 1-1/2 in. x 7 in. Quick Hookup Type - Chrome Plated

581 221
22 Gauge - 1-1/2 in. x 11-1/2 in. Quick Hookup Type - Rough Brass

581 222
22 Gauge - 1-1/2 in. x 11-1/2 in. Quick Hookup Type - Chrome Plated

582 202
20 Gauge - 1-1/2 in. x 15 in. Quick Hookup Type - Chrome Plated

582 221
22 Gauge - 1-1/2 in. x 15 in. Quick Hookup Type - Rough Brass

582 222
22 Gauge - 1-1/2 in. x 15 in. Quick Hookup Type - Chrome Plated

583 221
22 Gauge - 1-1/2 in. x 20 in. Quick Hookup Type - Rough Brass

583 222
22 Gauge - 1-1/2 in. x 20 in. Quick Hookup Type - Chrome Plated

584 221
22 Gauge - 1-1/2 in. x 24 in. Quick Hookup Type - Rough Brass

584 222
22 Gauge - 1-1/2 in. x 24 in. Quick Hookup Type - Chrome Plated

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
Brass & Tubular Products Catalog
Get your copy of the latest Watts Brass & Tubular Products catalog. Includes information on Watts’ full line of sink strainers, water supplies, bath waste drains, metal & plastic tubular products, faucets, low pressure valves and specialty products.

To obtain your copy, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2010 Watts
A Watts Water Technologies Company. All Rights Reserved.