Your Country
USA Flag Image
Watts
 
Skip Navigation
 
718 203
20 Gauge - 1-1/4 in. x 4 in., Threaded One End - Chrome Plated

719 203
20 Gauge - 1-1/4 in. x 6 in. - Chrome Plated

720 203
20 Gauge - 1-1/4 in. x 8 in. - Chrome Plated
722 171
17 Gauge - 1-1/4 in. x 12 in. - Rough Brass

722 173
17 Gauge - 1-1/4 in. x 12 in. - Chrome Plated

722 201
20 Gauge - 1-1/4 in. x 12 in. - Rough Brass

722 203
20 Gauge - 1-1/4 in. x 12 in. - Chrome Plated
723 201
20 Gauge - 1-1/2 in. x 4 in. - Threaded One End, Rough Brass

724 201
20 Gauge - 1-1/2 in. x 6 in. - Rough Brass

724 203
20 Gauge - 1-1/2 in. x 6 in. - Chrome Plated

725 201
20 Gauge - 1-1/2 in. x 8 in. - Rough Brass

725 203
20 Gauge - 1-1/2 in. x 8 in. - Chrome Plated

727 171
17 Gauge - 1-1/2 in. x 12 in. - Rough Brass

727 173
17 Gauge - 1-1/2 in. x 12 in. - Chrome Plated

727 201
20 Gauge - 1-1/2 in. x 12 in. - Rough Brass

727 203
20 Gauge - 1-1/2 in. x 12 in. - Chrome Plated
728 201
20 Gauge - 1-1/2 in. x 18 in. - Rough Brass

729 201
20 Gauge - 1-1/2 in. x 24 in. - Rough Brass

735 201
20 Gauge - 1-3/8 in. x 12 in. - Rough Brass

735 203
20 Gauge - 1-3/8 in. x 12 in. - Chrome Plated

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.



 
Brass & Tubular Products Catalog
Get your copy of the latest Watts Brass & Tubular Products catalog. Includes information on Watts’ full line of sink strainers, water supplies, bath waste drains, metal & plastic tubular products, faucets, low pressure valves and specialty products.

To obtain your copy, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2010 Watts
A Watts Water Technologies Company. All Rights Reserved.