Your Country
USA Flag Image
Watts
 
Skip Navigation


Watts GoldenEagle® Series 719 Double Check Valve Backflow Assemblies and 919 Reduced Pressure Zone Backflow Assemblies are available in sizes 1/2”-2” and have been developed to provide both trouble-free operation in all types of water conditions and ease of service.

Watts 719
For Non-Health Hazard Applications

Specifications
Double Check Valve Assembly shall be installed at each noted location. Provide assembly with integral shutoff valves that conform to ASSE 1015 and AWWA C510. The assembly shall have top entry access points for each check assembly, screw driver slotted test cocks and require the use of no special tools for servicing. All wetted rubber parts shall be manufactured from silicone or chloramine resistant EPDM rubber. All valve seats and seat discs shall be replaceable. Seat discs shall be reversible to extend check valve life. Check valve guiding shall be plastic to plastic. The assembly shall be a Watts Regulator Company Series 719.

Watts 919

For Health Hazard Applications

Specifications
A Reduced Pressure Zone Assembly shall be installed at each potential health hazard location to prevent backflow due to backsiphonage and/or backpressure. The assembly shall consist of a pressure differential relief valve located in a zone between two positive seating check valves. Seats and seat discs shall be replaceable in both check valves and the relief valve without the use of special tools. Service of all internal check valve components shall be through top mounted access covers threaded to the main valve body. The check valve poppet assembly shall be guided via the use of a corrosion resistant plastic guide. The check valve and relief valve seats shall be push-in type. The relief valve cover shall be secured with stainless steel bolts and shall utilize a quarter-turn locking joint to capture the spring load of the relief valve. The relief valve shall have an internal sensing line to sense the inlet water supply. All rubber elastomers shall be of chloramine resistant material. The assembly shall also include two resilient seated isolation valves, four top-mounted resilient seated test cocks and an air gap drain fitting. The assembly shall be a Watts Regulator Company Series 919.




Material
Body: Bronze
Discs: Silicone rubber
Check Seats: Replaceable polymer
Cover Bolts: Stainless steel (919 Only)
Elastomers: Chloramine Resistant Slicone and EPDM
Disc Holders: PPO



Pressure — Temperature
Maximum Working Pressure
175psi (12.06 bar)
Temperature Range :
33ºF – 180ºF (3ºC – 82ºC)



Additional Resources  
719 919
Product Specification (ES-719.pdf) Product Specification (ES-919.pdf)
Installation Instructions
(1915345.pdf)
Installation Instructions
(1915346.pdf)


 




Features of the
GoldenEagle
® Series

Available in sizes 1/2” – 2” (15 – 50mm)
Separate access, top entry check valve design for ease of maintenance
Reversible seat disc rubber, extends check valve life
Chloramine resistant elastomers
Replaceable push-in check valve seats and seat discs, eliminates threads from the water way
Compact design
Check valve poppet assemblies are fully guided by innovative plastic seat guide
EZ twist relief valve (919) cover-quarter turn locking joint captures the spring load during repair to facilitate disassembly
Top mounted test cocks for ease in testing and reduced installation clearances

More Information
 
   
 
Product Brochure
 
Click here to download
the 719 Series Brochure.
 
 
Product Brochure
 
Click here to download
the 919 Series Brochure.
 


     

USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.
Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here.
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© 2008 Watts Regulator Company
A Division of Watts Water Technologies, Inc. All Rights Reserved.