Your Country
USA Flag Image
Watts
 
Skip Navigation
USC Cross-Connections in Household Plumbing Systems Study
The University of Southern California Foundation for Cross-Connection Control and Hydraulic Research (USC-FCCCHR) performed a study in late 2002 and early 2003 to determine the degree of protection against backflow that is present in today’s homes.
 
GoldenEagle® Backflow Prevention Assemblies
Watts GoldenEagle® Series 719 Double Check Valve Backflow Assemblies and 919 Reduced Pressure Zone Backflow Assemblies are available in sizes 1/2”-2” and have been developed to provide both trouble-free operation in all types of water conditions and ease of service.
 
SilverEagle® Backflow Prevention Assemblies
Watts SilverEagle® series features an entire valve body and sleeve manufactured from 300 series stainless steel and groove connections for ease of installation and pipe alignment. The SilverEagle’s® compact design allows for small enclosures and the patented torsion spring check modules allow ease of serviceability.
 
DVD Ordering Page
Visit the Watts DVD ordering page to request copies of our free educational DVD’s. Descriptions and a preview are available for each DVD.

     
USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.
Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.