Your Country
USA Flag Image
Watts
 
Skip Navigation

SilverEagle™ Series

Normal Operation
757/757DCDA - In normal flowing operation, the independent Link-check remains closed until there is a water demand. Each check will then open and maintain an approximate 1 PSI differential in the direction of flow. In a nonflow or backflow condition, both checks will close until the resumption of normal flow.

957/957RPDA - In normal flowing operation the independent check valves will be open and the pressure differential relief valve located between the two check valves, the area called the zone, will automatically open and close to maintain the zone pressure at least 2 PSI lower than the inlet pressure. If demand for flow stops, the differential pressure relief valve will automatically open and discharge water to maintain the zone at a pressure of 2 PSI lower than the inlet pressure. After the pressure differential is reestablished, the differential pressure relief valve will automatically close.


S
pecifications - 757/757DCDA
The Double Check Valve Assembly shall consist of two independent
torsion spring check modules within a single housing with sleeve access, required test cocks and drip tight shut-off valves. Torsion spring checks may be removed and reinstalled in housing without any special tools. The housing shall be constructed of 300 Series stainless steel with groove end connections. Torsion spring checks shall have reversible elastomer discs and in operation shall produce drip tight closure against reverse flow
caused by backpressure or backsiphonage. Assembly shall be a Watts Regulator Company 757 or 757DCDA.

Specifications - 957/957RPDA

The Reduced Pressure Zone Assembly shall consist of two independent torsion spring check modules, a differential pressure relief valve located between and below the two modules, drip tight inlet and outlet shutoff valves, and required test cocks. Both torsion spring check modules
shall be contained within a sleeve housing constructed from 300 series stainless steel. Torsion spring checks shall have reversible elastomer discs and in operation shall produce drip tight closure against reverse flow caused by backpressure or backsiphonage. Assembly shall be a Watts
Regulator Company 957 or 957RPDA.


757/757DCDA 957/957RPDA
Rated Working Pressure
175 PSI
Rated Working Pressure :
175 PSI
Hydrostatic Test Pressure :
350 PSI
Hydrostatic Test Pressure :
350 PSI
Temperature Range :
33 F - 110 F
Temperature Range :
33 F - 110 F
Body Construction :
300 Series Stainless Steel
Body Construction :
300 Series Stainless Steel
End Connection :
Groove per AWWA C-606 (IPS) or
Flange per ANSI B16.1, Class 125
End Connection :
Groove per AWWA C-606 (IPS) or
Flange per ANSI B16.1, Class 125


757/957 Series Specification Sheets
Download
   
757/957 Series Installation Sheets  
RP/IS-757/757DCDA
RP/IS-757a/757aDCDA
RP/IS-957/957RPDA

 




Features of the
SilverEagle Series

70% lighter than traditional designs
Most compact design in the industry
Entire valve body and quick access sleeve
manufactured from 300 Series Stainless Steel
Approved with gate valves or UL/FM butterfly
valves
Approved for horizontal, vertical or "N" patterns, 957 also availible in "Z" pattern
Utilizes groove connections for ease of installation & pipe alignment
Patented Link-check assemblies allow ease of serviceability
Replacable check disc rubber
Smallest Enclosure

More Information
 
   
 
Product Brochure
 
Click here to download
the 757/757DCDA Series Brochure.
 
 
Product Brochure
 
Click here to download
the 957/957RPDA Series Brochure.
     


     

USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.
Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here.
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© 2008 Watts Regulator Company
A Division of Watts Water Technologies, Inc. All Rights Reserved.