Your Country
USA Flag Image
Watts
 
Skip Navigation

Quick-Connect in Action

To learn more about Watts Quick-Connect fittings and see how easy they are to use, watch our brief introductory video below.

Requires Adobe Flash Player to view.
Broadband connection recommended

Requires Adobe Flash Player to view.
Broadband connection recommended
     
  More Details

Brass or Plastic, same high quality fittings!

Series 35

Elbows, Tees, Unions and more, including Manifold Components all Manufactured of high performance Polysulfone thermal plastic

Series 45
Elbows, Tees, Unions and more, all Manufactured of heavy-duty brass

Connect to Multiple Materials!

Watts Quick-Connect fittings incorporate Stainless Steel Gripping Teeth in the Collets. These corrosion resistant teeth allow the fittings to interconnect with multiple materials without the need for special tools or tube inserts.

  • PEX, LDPE, MDPE, & HDPE Tubings
  • Copper
  • CPVC
  • Polybutylene

Exclusive O-Ring Guide Design

All Watts Quick-Connect fittings incorporate an exclusive O-Ring Guide for improved reliability. This unique feature ensures zero-leak connections by:

  • Protecting the O-ring from damage during connection
  • Increasing the connector’s side load capacity
  • Correctly aligning the tubing with the O-ring every time
  • Preventing the O-ring from becoming dislodged


Cone Seal

Watts Quick-Connect fittings utilize a swivel nut with NPS straight threads and a cone seal. This allows the installer to thread onto NPT, NPS, BSP and most threads without tools or thread sealant. Simply thread on hand tight, for zero leak seal.

Rotates under pressure!

After a joint is made, the tubing can still swivel while connected - even under maximum pressure. The ability to rotate under pressure makes Watts fittings ideal for vibrating and dynamic applications.

Highest Flow!

Watts Quick-Connect fittings join the tubing on the outside. Because there is no barb fitting on the inside of the tubing the flow capacity is increased by more than 30%. Only Watts fittings offer complete flow, allowing for a more efficient system.

Create mini-manifolds!

With Watts Quick-Connect fittings, small lengths of tubing can be eliminated by using our stackable connector configurations. Simply snap together Tees and/or Elbows to create a mini-manifold of fittings. Because Watts fittings rotate, the direction of the tubing can be oriented by a simple twist, reducing the amount of tubing required to plumb a water system.

 

 
     
 


Order your Free Information Kit!

Information Kit which includes:

  • Our Full-Color Quick-Connect Catalog and Price List

  • Quick-Connect Plumbing Solutions DVD
Order your free Quick-Connect Information Kit:


* Required Field
*
*
*
 
*
*
*
*
*
Please have a Watts Representative contact me regarding Quick-Connect Plumbing Solutions.
   
 
 
     
Quick-Connect Plumbing
Solutions Catalog

Get your copy of the latest Watts Quick-Connect Plumbing Solutions catalog. Includes information on Watts’ full line of tees, elbows, connectors, ends, pump fittings, valves, manifolds and other specialties.

To obtain your copy, click here.
Quick-Connect Solutions
Learn more about Watts Quick-Connect Plumbing Solutions. The Quick-Connect Solutions Resource Center includes an installation video, a PowerPoint presentation and a competitive flow test report.

For more info, click here.

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2010 Watts
A Watts Water Technologies Company. All Rights Reserved.