Your Country
USA Flag Image
Watts
 
Skip Navigation
 
 
1170, L1170
Hot Water Temperature Control Valves

Sizes:
1/2 to 1 in. (15 to 20mm)

Reference Material(s):
Installation Instructions
Installation Instructions - Quick-Connect Tailpiece Kit
Narrow Your Results
Size:
     
12 Results Found  
Kit Type Kit No Valve Series Valve Size Ordering Code Kit Contents
Repair Kit L1170-RK L1170 1/2" 0858600 spring, gaskets, ball thermostat, metal disc, piston, O-rings and rubber disc
Repair Kit 1170M1-RK 1170-M1 3/4" 0858601 spring, gaskets, thermostat, piston and O-rings
Repair Kit 1170M1-RK 1170-M1 1" 0858601 spring, gaskets, thermostat, piston and O-rings
Repair Kit L1170M1-RK L1170-M1 3/4" 0858602 spring, gaskets, thermostat, piston and O-rings
Repair Kit L1170M1-RK L1170-M1 1" 0858602 spring, gaskets, thermostat, piston and O-rings
Repair Kit 1170-M2 RK 1170, L1170 1/2" 0858603 O-ring, thermostatic piston assembly, funnel and spring
Repair Kit 1170-M2 RK 1170, L1170 3/4" 0858603 O-ring, thermostatic piston assembly, funnel and spring
Repair Kit 1170-M2 RK 1170, L1170 1" 0858603 O-ring, thermostatic piston assembly, funnel and spring
Repair Kit L1170-M2 RK L1170-M2 1/2" 0858604 O-ring, thermostatic piston assembly, funnel and spring
Repair Kit L1170-M2 RK L1170-M2 3/4" 0858604 O-ring, thermostatic piston assembly, funnel and spring
Repair Kit L1170-M2 RK L1170-M2 1" 0858604 O-ring, thermostatic piston assembly, funnel and spring
Repair Kit 1170-RK 1170 1/2" 0861002 spring, gaskets, ball thermostat, metal disc, piston, O-rings and rubber disc
   


 
     

Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
© 2009 Watts
A Watts Water Technologies Company. All Rights Reserved.