Your Country
USA Flag Image
Watts
 
Skip Navigation
  • HOME >
  • What's New >
  • 1170-M2 & MMV-M1 Series Thermostatic Mixing Valves

1170-M2 & MMV-M1 Series
Thermostatic Mixing Valves

Watts is pleased to announce their new 1170-M2 and MMV-M1 Series Thermostatic Mixing Valves. Through the proper selection, combination and use of these new mixing valves, it is possible to safely generate, store and recirculate hot water at temperatures hot enough to control and kill Legionella bacteria and also provide protection to the end user from scalding and thermal shock injuries. Series 1170-M2 is listed to ASSE Standard 1017 for hot water source applications. Series MMV-M1 is triple listed to ASSE Standard 1016 for single fixture applications, ASSE 1070 for single or multiple fixture applications and ASSE 1017 for hot water source applications. Both series are also certified to CSA requirements.

The new 1170-M2 and MMV-M1 Series feature “Best in Class” flow rates from as low as 0.5gpm to as high as 23gpm for the 1170-M2 Series and up to 12gpm for the MMV-M1 Series. At the heart of the new mixing valves is an advanced, wax-based thermal motor technology, which provides the 1170-M2 and MMV-M1 series with precise temperature control across its entire rated flow rate for both source of supply as well as point of use applications. Available in sizes 1/2”, 3/4” and 1”, both series feature unions as standard and are available in threaded, sweat, PEX or CPVC end connections. Standard features on both series include installed integral check valves, screen filters, and a lockable temperature adjustment to prevent unauthorized tampering.

How They Work

 

 




1170-M2 & MMV-M1 Features
Bronze body construction
Solid wax hydraulic principle thermostat assures dependable mixing of hot and cold water
Thermostat controls both hot and cold water
Solder, threaded, PEX or CPVC end connection models available
Adjustment cap with locking feature
Integral filter washers and check valves
   
1170-M2 Approvals
 
Approval: CSA B125

Certified Listing: ASSE 1017
 
   
MMV-M1 Approvals
 
Approval: CSA B125

Certified Listing: ASSE 1016, ASSE 1017 &
ASSE 1070
 

More Information
   
 
Product Brochure
 
Click here to download
the Mixing Valves Product brochure.
 
 
Specification Sheet
 
 
Click here to download
the 1170-M2 Product Specification sheet.
 
   
 
Specification Sheet
 
 
Click here to download
the MMV-M1 Product Specification sheet.
 
   
 
Installation Sheet
 
 
Click here to download
the 1170-M2 Product Installation sheet.
 
   
 
Installation Sheet
 
 
Click here to download
the MMV-M1 Product Installation sheet.
 
   

     
Canadian Customers
Careers / Investors / Terms of Use / Privacy Policy
Copyright© Watts, 2008
A Division of Watts Water Technologies, Inc. All Rights Reserved.